IESNA:LM-63-2002
[TEST]P1642305
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-727-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25941.2
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4401.8 4732.2 4829.0 4911.6 4925.8 4909.3 4930.5 5006.0 5117.0 5319.9 5589.0 5910.0 6256.9 6592.1 6903.6 
7217.6 7477.2 7684.9 7923.3 8215.9 8539.3 8914.6 9391.3 9920.0 10526.6 11074.2 11643.0 11855.4 10543.1 8017.7 
4486.8 1517.6 899.2 269.1 0.0 0.0 0.0 
4401.8 4748.8 4847.9 4916.3 4923.4 4909.3 4937.6 5013.1 5135.8 5331.7 5605.5 5928.9 6273.5 6589.7 6903.6 
7201.0 7470.1 7701.4 7925.6 8187.6 8487.4 8865.0 9341.8 9851.6 10465.2 11045.8 11697.3 12013.5 10840.5 8364.6 
4862.1 1642.7 946.4 318.6 0.0 0.0 0.0 
4401.8 4746.4 4833.7 4906.9 4928.1 4939.9 4996.6 5107.5 5256.2 5461.5 5735.3 6056.3 6386.8 6698.3 6993.3 
7286.0 7569.2 7828.9 8102.6 8385.9 8711.6 9119.9 9610.8 10224.5 10982.1 11687.8 12650.8 13285.7 12686.2 10571.4 
7873.7 3663.1 1364.2 752.9 160.5 0.0 0.0 
4401.8 4753.5 4826.7 4890.4 4930.5 4975.3 5062.7 5206.6 5383.7 5596.1 5865.1 6169.6 6488.2 6780.9 7075.9 
7378.0 7689.6 8020.0 8395.3 8796.5 9270.9 9816.2 10469.9 11296.0 12280.2 13323.4 14524.8 15610.5 15671.9 12832.5 
9662.7 5978.4 2976.2 1104.6 342.2 0.0 0.0 
4401.8 4737.0 4796.0 4845.5 4902.2 4975.3 5083.9 5232.6 5407.3 5607.9 5834.5 6089.4 6382.0 6672.3 6998.1 
7371.0 7784.0 8258.4 8775.3 9346.5 9986.1 10753.2 11659.5 12790.0 14095.2 15339.1 16590.0 17576.6 17984.9 16174.6 
10859.4 7168.0 3771.6 1477.5 387.1 0.0 0.0 
4401.8 4711.0 4767.6 4807.8 4869.1 4958.8 5067.4 5213.7 5383.7 5570.1 5777.8 6023.3 6304.1 6611.0 6965.0 
7373.3 7859.5 8411.8 9018.4 9705.2 10434.5 11298.4 12367.6 13526.4 14777.3 15915.0 16977.1 17878.7 18272.8 16830.7 
11458.9 6629.9 3127.3 920.5 151.1 0.0 0.0 
4401.8 4706.3 4760.6 4781.8 4847.9 4937.6 5058.0 5194.8 5345.9 5513.5 5699.9 5936.0 6200.3 6516.6 6877.7 
7323.8 7828.9 8433.1 9103.4 9856.3 10741.4 11692.5 12780.6 13946.5 15041.7 15988.1 16852.0 17659.2 17746.5 15931.5 
11128.4 5612.6 2468.8 778.9 151.1 2.4 0.0 
4401.8 4670.9 4722.8 4729.9 4777.1 4873.9 4991.9 5128.8 5253.9 5386.0 5556.0 5756.6 6016.2 6330.1 6729.0 
7253.0 7854.8 8539.3 9377.2 10198.5 11241.7 12197.6 13205.4 14154.2 14956.7 15617.6 16273.7 16601.8 15719.1 12806.6 
8215.9 4080.8 1508.2 861.5 488.6 11.8 0.0 
4401.8 4607.2 4649.6 4642.6 4666.2 4744.0 4857.3 4984.8 5109.9 5235.0 5383.7 5581.9 5839.2 6188.5 6648.7 
7257.7 8003.5 8921.6 9920.0 11038.8 12148.1 13099.2 13984.3 14657.0 15209.3 15615.2 15778.1 15100.7 12589.4 8114.4 
3594.6 1321.7 672.7 349.3 63.7 7.1 0.0 
4401.8 4526.9 4541.1 4534.0 4550.5 4607.2 4706.3 4819.6 4942.3 5072.1 5225.5 5437.9 5730.6 6141.3 6705.4 
7458.3 8378.8 9502.2 10668.2 11805.8 12740.5 13453.3 13979.6 14387.9 14628.6 14633.4 14055.1 12110.3 8022.4 3514.4 
918.1 349.3 186.5 101.5 42.5 9.4 0.0 
4401.8 4437.2 4385.3 4354.6 4357.0 4404.2 4489.1 4585.9 4678.0 4781.8 4914.0 5083.9 5324.7 5683.4 6162.5 
6821.0 7663.6 8614.8 9658.0 10507.7 11140.2 11517.9 11791.7 11975.8 11912.0 11482.5 10212.7 7776.9 4260.2 1430.3 427.2 
226.6 158.1 132.2 96.8 21.2 0.0 
4401.8 4373.5 4286.2 4210.6 4177.6 4194.1 4241.3 4295.6 4349.9 4416.0 4496.2 4611.9 4779.4 5029.6 5378.9 
5891.1 6516.6 7314.3 8145.1 8782.4 9237.9 9462.1 9563.6 9523.5 9226.1 8584.1 7269.5 5225.5 2626.9 892.2 304.5 
198.3 162.9 139.3 94.4 26.0 0.0 
4401.8 4290.9 4156.3 4036.0 3958.1 3918.0 3908.5 3910.9 3910.9 3910.9 3913.2 3932.1 3979.3 4061.9 4213.0 
4458.5 4777.1 5166.5 5567.8 5817.9 5855.7 5685.8 5364.8 4890.4 4224.8 3398.7 2402.7 1461.0 691.5 295.0 155.8 103.8 
56.6 35.4 18.9 7.1 0.0 
4401.8 4194.1 3958.1 3726.8 3521.4 3346.8 3191.0 3030.5 2846.4 2641.1 2414.5 2164.3 1883.5 1593.1 1309.9 1038.5 807.2 
637.3 526.3 460.2 410.7 370.6 332.8 299.7 266.7 233.7 200.6 169.9 134.5 101.5 70.8 49.6 33.0 18.9 14.2 9.4 0.0 
4401.8 4102.1 3757.5 3398.7 3049.4 2707.2 2357.9 2003.8 1645.1 1312.3 1026.7 800.1 660.9 592.4 549.9 507.4 474.4 439.0 
406.0 370.6 337.5 306.8 280.9 254.9 228.9 198.3 167.6 144.0 118.0 92.0 66.1 44.8 30.7 21.2 16.5 11.8 0.0 
4401.8 4014.7 3554.5 3073.0 2549.0 2058.1 1588.4 1206.1 906.3 726.9 660.9 623.1 587.7 554.7 512.2 476.8 443.7 413.0 
384.7 354.0 328.1 299.7 271.4 243.1 214.8 188.8 162.9 139.3 118.0 96.8 70.8 54.3 40.1 28.3 18.9 11.8 0.0 
4401.8 3901.4 3363.3 2744.9 2107.7 1543.6 1078.6 800.1 691.5 656.1 625.5 597.1 566.5 533.4 490.9 460.2 427.2 396.5 
370.6 342.2 316.3 287.9 257.3 226.6 195.9 169.9 144.0 122.7 101.5 87.3 70.8 54.3 40.1 30.7 23.6 16.5 0.0 
4401.8 3847.2 3191.0 2478.2 1730.0 1182.5 816.6 698.6 665.6 634.9 608.9 583.0 552.3 516.9 481.5 448.4 415.4 387.1 
358.8 328.1 295.0 262.0 228.9 195.9 165.2 141.6 118.0 99.1 85.0 73.2 63.7 54.3 44.8 37.8 30.7 23.6 0.0 
4401.8 3781.1 3075.4 2270.5 1501.1 967.7 729.3 682.1 653.8 627.8 601.9 575.9 547.6 512.2 479.1 443.7 408.3 372.9 339.9 
304.5 266.7 231.3 195.9 160.5 132.2 108.6 89.7 77.9 70.8 66.1 63.7 59.0 54.3 44.8 37.8 28.3 0.0 
4401.8 3724.4 2971.5 2110.0 1338.2 852.0 705.7 675.0 646.7 620.7 594.8 568.8 540.5 505.1 469.7 434.3 396.5 356.4 316.3 
276.1 236.0 198.3 162.9 134.5 108.6 89.7 77.9 70.8 68.4 66.1 66.1 63.7 59.0 51.9 42.5 33.0 0.0 
4401.8 3693.7 2917.2 2044.0 1258.0 804.8 701.0 670.3 644.3 618.4 590.1 561.7 533.4 498.0 462.6 427.2 387.1 342.2 299.7 
257.3 217.1 179.4 146.3 118.0 96.8 82.6 73.2 68.4 66.1 66.1 66.1 63.7 59.0 54.3 47.2 35.4 0.0 
4401.8 3710.3 2929.0 2032.1 1272.2 793.0 701.0 672.7 644.3 616.0 590.1 561.7 531.0 495.6 462.6 424.8 382.4 339.9 295.0 
252.5 212.4 174.7 141.6 115.7 94.4 80.2 70.8 68.4 66.1 66.1 66.1 63.7 59.0 54.3 47.2 35.4 0.0 
